Altium Designer Pick and Place Locations
V:\Release\test\kkelsen\Altium\Projects\QPA9942\. 4-8-2019 10-12-06 AM\Pick Place\Pick Place for QPA9942-4000(A).txt

========================================================================================================================
File Design Information:

Date:       08/04/19
Time:       10:12
Revision:   Not in VersionControl
Variant:    No variations
Units used: mm

Designator             Comment                Layer    Footprint             Center-X(mm) Center-Y(mm) Rotation Description                        
J4                     "HDR_1X5 .100 RA FLAT" TopLayer HDR_1X5_RA-FLAT_.100  25.0190      2.7940       180      ""                                 
J3                     "HDR_1X5 .100 RA FLAT" TopLayer HDR_1X5_RA-FLAT_.100  22.6060      29.0830      0        ""                                 
C7                     CAPACITOR              TopLayer 1206_C                23.3680      23.1140      360      "CAP, 10uF, 10%, 25V, X7R, 1206"   
C3                     CAPACITOR              TopLayer 1206_C                17.3990      20.5740      180      "CAP, 10uF, 10%, 25V, X7R, 1206"   
C20                    CAPACITOR              TopLayer 0603_C                25.6540      11.3030      360      "CAP, 1000pF, 5%, 100V, X7R, 0603" 
C19                    CAPACITOR              TopLayer 0603_C                25.6540      12.3190      360      "CAP, 100pF, 5%, 50V, STD, 0603"   
C17                    CAPACITOR              TopLayer 0603_C                21.5900      13.7160      360      "CAP, 0.1uF, 10%, 50V, X7R, 0603"  
C9                     CAPACITOR              TopLayer 0603_C                23.9025      20.6381      180      "CAP, 1000pF, 5%, 100V, X7R, 0603" 
C8                     CAPACITOR              TopLayer 0603_C                23.9141      21.6921      180      "CAP, 0.1uF, 10%, 50V, X7R, 0603"  
C5                     CAPACITOR              TopLayer 0603_C                21.2090      19.8120      270      "CAP, 1000pF, 5%, 100V, X7R, 0603" 
C4                     CAPACITOR              TopLayer 0603_C                20.0660      19.8120      270      "CAP, 0.1uF, 10%, 50V, X7R, 0603"  
U1                     QPA990X                TopLayer QFN_5X5-16P_-_QPA990X 25.4000      15.8750      0        ""                                 
L2                     INDUCTOR               TopLayer 0603_I                25.7810      19.6850      90       "IND, TBD"                         
L1                     INDUCTOR               TopLayer 0603_I                23.4950      19.0500      180      "IND, TBD"                         
J2                     "SMA EDGE"             TopLayer SMA                   49.0215      14.6304      180      ""                                 
J1                     "SMA EDGE"             TopLayer SMA                   1.8293       16.2814      360      ""                                 
C2                     CAPACITOR              TopLayer 0603_C                44.1959      14.6558      0        "CAP, TBD"                         
C1                     CAPACITOR              TopLayer 0603_C                6.4516       16.2814      0        "CAP, TBD"                         
QPA99XX-4000(A).PrjDoc "SAP# 291155"          TopLayer QORVO-LOGO-500MIL     -258.2811    -152.3488    360      "QORVO Logo For PCB"               
C18                    CAPACITOR              TopLayer 0603_C                21.0820      12.7000      360      "CAP, 0.1uF, 10%, 50V, X7R, 0603"  
C11                    CAPACITOR              TopLayer 1206_C                29.0954      24.5110      180      "CAP, 10uF, 10%, 25V, X7R, 1206"   
C14                    CAPACITOR              TopLayer 1206_C                29.1035      22.5620      180      "CAP, 10uF, 10%, 25V, X7R, 1206"   
C13                    CAPACITOR              TopLayer 0603_C                28.5954      19.0369      360      "CAP, 1000pF, 5%, 100V, X7R, 0603" 
C12                    CAPACITOR              TopLayer 0603_C                28.5732      20.1702      360      "CAP, 0.1uF, 10%, 50V, X7R, 0603"  
